background-waves

E112SD1A3PE

Product Status| Activei

E112SD1A3PE

SWITCH E112SD1A3PE | Series: E010
info

The E010 series of sealed momentary pushbutton switches feature a long-life contact design and come with an optional snap-fitting plunger. Typically found in the telecommunications and networking industry, E010 switches accept a variety of caps, are RoHS compliant and are process sealed to withstand soldering and cleaning.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Switch Function
On-None-Mom
Rating - Maximum Current
50 mA
Electrical Life Cycles
40000
Seal
Epoxy
Illumination
Not applicable
Terminals Plating
Gold
Terminals Complementary Information
Right Angle, snap-in, PC Thru-hole
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold
Washing Process - Compatibility
Yes
Actuator
Round, Plunger 0.222inch high
Terminals Type
Thru Hole
  • Process sealed, withstands soldering and cleaning
  • RoHS compliant models available
  • Long life contact design
  • Snap-fitting plunger available, accepts a variety of caps

E112SD1A3PE Applications

Highlights Section

  • Instrumentation
  • Telecommunications and networking equipment
  • Computers and peripherals

E112SD1A3PE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
E112SD1A3PESWITCH E112SD1A3PE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.