background-waves

E221SD1CGE

Product Status| Activei

E221SD1CGE

SWITCH E221SD1CGE | Series: E020
info

The E020 series are sealed snap-acting momentary pushbutton switches, built for use in instrumentation and the networking and telecommunications industries. The E020 features a long-life contact design and is process-sealed with a disposable, splash proof boot. The switches also come with an optional snap-fitting plunger.

PropertyValue
Circuitry
DPDT
Activation Type
Momentary action
Switch Function
On-None-Mom
Rating - Maximum Current
1 A
Electrical Life Cycles
60000
Seal
Epoxy
Illumination
Not applicable
Terminals Plating
Gold
Terminals Complementary Information
PC Thru-hole
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 120 Volt
Contact Plating
Gold over silver
Actuator
Round, Plunger 0.282inch high
Terminals Type
Thru Hole
  • Process sealed with disposable splashproof boot
  • RoHS compliant models available
  • Long life contact design
  • Snap-fitting plunger available

E221SD1CGE Applications

Highlights Section

  • Instrumentation
  • Telecommunications and networking equipment
  • Computers and peripherals

E221SD1CGE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
E221SD1CGESWITCH E221SD1CGE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.