background-waves

ELUMOASAQ6C22

Product Status| Activei

ELUMOASAQ6C22

SWITCH ELUMOASAQ6C22 | Series: ELUM
info

The ELUM™ series of right angle illuminated latching pushbutton switches can be found in telecommunications, automotive, medical and computing equipment industries – and are used often in instrumentation, electronics, server, modem and storage applications. ELUM switches feature a low height above PCB, reliable self-cleaning contacts and central LED illumination. Additionally, ELUMs are available with either a standard or custom actuator, with a surface-mount or thru-hole and with either latching or momentary switch designs.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Switch Function
None-On-Mom
Rating - Maximum Current
250mA
Illumination
Yes
Light - Typical Forward Voltage
2
Terminals Plating
Silver
Terminals Complementary Information
Right Angle
Electrical Rating - Activated - Voltage DC
Max 50 Volt
Contact Plating
Silver with gold flash
Activation Orientation
Side actuated
Washing Process - Compatibility
Not Compatible
Actuator
Rectangular, Button. Black
Terminals Type
Surface mount
Light - Color
Green
  • SPDT (N.O. & N.C.)
  • Reliable self-cleaning contact
  • Surface-mount or thru-hole PCB
  • Standard or custom actuator
  • Central LED illumination
  • Latching or Momentary
  • RoHS compliant and compatible
  • Long travel. Smooth fee
  • Low height above PCB

ELUMOASAQ6C22 Applications

Highlights Section

  • Telecom network equipment
  • Automotive electronics
  • Computer, server, modem, data storage
  • Professional instrumentation, medical
  • Consumer electronics

ELUMOASAQ6C22 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ELUMOASAQ6C22SWITCH ELUMOASAQ6C22

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.