background-waves

90047-01

Product Status| Obsoletei

90047-01

SW MOM NO | Series: Engine Start-Stop Push-Button Switches
info
35A at 12V, 20A at 24V DC.
Two screw terminals with lockwashers.
Mounting stem 7.8"-24 thread, keyed to prevent switch from turning, fits panels 0.04" - 0.10" thick (1.0 - 2.5mm).
Silver contacts.
Button is engraved "Engine Start".
Impact-resistant molded plastic button with imprint, white on color, repels oil, water and other liquids.
Diecast housing, with knurled aluminum facenut.
2.2"L overall, 1.1" case diameter (56.1 and 28.5mm). With special facenut with built-in lip seal for added weather-resistance.
PropertyValue
Current Rating (Continuous) in Amps
20
Maximum DC Voltage (V)
24
Circuitry
SPST
Input Terminals
2 Screw
Housing
Zinc Diecast
Contacts
Silver

90047-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90047-01SW MOM NO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.