background-waves

EP21SD1V3BE

Product Status| Activei

EP21SD1V3BE

SWITCH EP21SD1V3BE | Series: EP
info

The EP series of sealed tiny pushbutton switches are selected to power applications in the telecommunications and networking industry. The EP series' snap-fitting actuator accepts standard caps, and is sealed to protect against solder and cleaning processes – helping ensure it can withstand any harsh environment. Available in thru-hole and surface mount models, EP switches are also RoHS compliant.

PropertyValue
Circuitry
DPST NO
Activation Type
Momentary action
Switch Function
Off-None-Mom
Electrical Life Cycles
60000
Seal
Epoxy
Ingress Protection
IP 57
Illumination
Not applicable
Terminals Plating
Gold
Terminals Complementary Information
Vertical Mount
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold
Activation Orientation
Top actuated
Washing Process - Compatibility
Yes
Actuator
5.46mm Round, Plunger. Black
Terminals Type
V-Bracket
Rating - Maximum Current
20 mA
  • Sealed against solder & cleaning processes
  • Thru-hole and surface mount models
  • Tape & reel packaging available
  • RoHS compliant models available
  • Snap-fitting actuator accepts standard caps

EP21SD1V3BE Applications

Highlights Section

  • Telecommunications and networking equipment
  • Computers and peripherals
  • Instrumentation and controls

EP21SD1V3BE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
EP21SD1V3BESWITCH EP21SD1V3BE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.