background-waves

F2UEETB01A

Product Status| Activei

F2UEETB01A

F2UEE TB 01A | Series: F Pushbutton
info

Innovative digital equipment and medical equipment interfaces utilize F series pushbutton switches because the variety of possible mounting and switch ganging configurations can fit almost any design. F series switches are RoHS compliant, have various contact terminals and are engineered with up to 10 poles per module.

PropertyValue
Circuitry
DPDT
Activation Type
Momentary action
Electrical Life Cycles
10000
Illumination
Not applicable
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Contact Plating
Silver
Activation Orientation
Side actuated
Terminals Complementary Information
THT
Terminals Type
Thru Hole
Operating Force
Min 5.5 N / Nominal 6.5 N / Max 7.5 N
  • Up to 10 poles per module
  • Various contact terminals
  • Various mounting & switch ganging configurations
  • Mechanical indicator buttons
  • RoHS compliant

F2UEETB01A Applications

Highlights Section

  • Audio selection
  • Digital equipment interface
  • Medical equipment interface

F2UEETB01A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
120141F2UEE TB 01A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.