background-waves

F2UOA

Product Status| Activei

F2UOA

F2UOA | Series: F Pushbutton
info
PropertyValue
Circuitry
DPDT
Activation Type
Momentary action
Electrical Life Cycles
10000
Illumination
Not applicable
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Contact Plating
Gold
Activation Orientation
Side actuated
Actuator
Plunger for Cap White
Switch Function
On-On-Mom
Terminals Complementary Information
Right Angle
Terminals Type
Thru Hole

F2UOA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
51200F2UOA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.