background-waves

F2UOAAU

Product Status| Activei

F2UOAAU

F2UOA AU | Series: F Pushbutton
info
PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Illumination
Not applicable
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Electrical Rating - Activated - Voltage AC
Max 50 Volt
Contact Plating
Gold
Activation Orientation
Side actuated
Switch Function
On-Off-On
Terminals Type
Thru Hole
Mechanical Life Cycles
100000
Operating Force
Nominal 6.5 N
Rating - Maximum Current
40 mA

F2UOAAU Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
51218F2UOA AU

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.