background-waves

F4UOA01A

Product Status| Activei

F4UOA01A

F4UOA 01A | Series: F Pushbutton
info
PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Illumination
Not applicable
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Contact Plating
Silver
Activation Orientation
Side actuated
Switch Function
On-Off-On
Terminals Type
Thru Hole
Mechanical Life Cycles
100000
Operating Force
Nominal 6.5 N
Rating - Maximum Current
0.5 A

F4UOA01A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
51403F4UOA 01A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.