background-waves

F8UGRSPAUC0217.5

Product Status| Activei

F8UGRSPAUC0217.5

SWITCH F8UGRSPAUC0217.5 SS-FOR | Series: F Pushbutton
info

Innovative digital equipment and medical equipment interfaces utilize F series pushbutton switches because the variety of possible mounting and switch ganging configurations can fit almost any design. F series switches are RoHS compliant, have various contact terminals and are engineered with up to 10 poles per module.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
40 mA
Operating Force
Nominal 9 N
Mechanical Life Cycles
35000
Illumination
Not applicable
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Electrical Rating - Activated - Voltage AC
Max 50 Volt
Contact Plating
Gold
Activation Orientation
Side actuated
Terminals Type
Thru Hole
  • Up to 10 poles per module
  • Various contact terminals
  • Various mounting & switch ganging configurations
  • Mechanical indicator buttons
  • RoHS compliant

F8UGRSPAUC0217.5 Applications

Highlights Section

  • Audio selection
  • Digital equipment interface
  • Medical equipment interface

F8UGRSPAUC0217.5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
FX0046SWITCH F8UGRSPAUC0217.5 SS-FOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.