background-waves

SF2UEE

Product Status| Activei

SF2UEE

SF 2U EE | Series: F Pushbutton
info

Innovative digital equipment and medical equipment interfaces utilize F series pushbutton switches because the variety of possible mounting and switch ganging configurations can fit almost any design. F series switches are RoHS compliant, have various contact terminals and are engineered with up to 10 poles per module.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
0.5 A
Operating Force
Min 3 N / Nominal 3.5 N / Max 4 N
Mechanical Life Cycles
100000
Illumination
Not applicable
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Contact Plating
Silver
Activation Orientation
Side actuated
Terminals Type
Thru Hole
  • Up to 10 poles per module
  • Various contact terminals
  • Various mounting & switch ganging configurations
  • Mechanical indicator buttons
  • RoHS compliant

SF2UEE Applications

Highlights Section

  • Audio selection
  • Digital equipment interface
  • Medical equipment interface

SF2UEE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
103-2001-001SF 2U EE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.