background-waves

FP12SPC1B1TP02

Product Status| Activei

FP12SPC1B1TP02

SWITCH FP12SPC1B1TP02 | Series: FP
info

The FP series is a small size switch to taking up less space on its PCB real estate but not compromising on functionality and performance. The FP series can provide multiple circuitry in a single switch which means designers can offer extra functionality without changing the physical size of the switch. Sealed on both underneath of the switch and actuator to prevent ingress water from process cleaning.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Rating - Maximum Current
15 mA
Electrical Life Cycles
10000
Illumination
Not applicable
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 28 Volt
Contact Plating
Gold
Actuator
Standard plunger 3.3mm
Activation Orientation
Top actuated
Washing Process - Compatibility
Yes
Terminals Type
Surface mount
  • Ultra-miniature pushbutton
  • Multiple poles and throws
  • Vertical and right angle mount
  • Sealed against soldering and cleaning processes
  • RoHS compliant
  • Long life 100,000 cycles
  • Optional caps

FP12SPC1B1TP02 Applications

Highlights Section

  • Networking equipment
  • High-end consumer
  • Professional instrumentation
  • Computer, Server, Modem & Data Storage

FP12SPC1B1TP02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
FP12SPC1B1TP02SWITCH FP12SPC1B1TP02

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.