background-waves

FP21SPC1B1TP00

Product Status| Activei

FP21SPC1B1TP00

SWITCH FP21SPC1B1TP00 | Series: FP
info

The FP series is a small size switch to taking up less space on its PCB real estate but not compromising on functionality and performance. The FP series can provide multiple circuitry in a single switch which means designers can offer extra functionality without changing the physical size of the switch. Sealed on both underneath of the switch and actuator to prevent ingress water from process cleaning.

PropertyValue
Circuitry
DPST
Activation Type
Momentary action
Rating - Maximum Current
15 mA
Electrical Life Cycles
5000
Illumination
Not applicable
Terminals Plating
Gold
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 28 Volt
Contact Plating
Gold
Actuator
Standard plunger 3.3mm
Activation Orientation
Top actuated
Washing Process - Compatibility
Yes
Terminals Type
Surface mount
Operating Force
Max 6.9 N
  • Ultra-miniature pushbutton
  • Multiple poles and throws
  • Vertical and right angle mount
  • Sealed against soldering and cleaning processes
  • RoHS compliant
  • Long life 100,000 cycles
  • Optional caps

FP21SPC1B1TP00 Applications

Highlights Section

  • Networking equipment
  • High-end consumer
  • Professional instrumentation
  • Computer, Server, Modem & Data Storage

FP21SPC1B1TP00 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
FP21SPC1B1TP00SWITCH FP21SPC1B1TP00

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.