background-waves

GP12MSV1BE

Product Status| Activei

GP12MSV1BE

SWITCH GP12MSV1BE | Series: GP
info

The GP series of sealed ultra miniature pushbutton switches are used in instrumentation and equipment in medical and telecommunications industries because of their reliability in even the harshest conditions. Designed to save space, GP series switches are process compatible, withstand most soldering and washing processes and feature a sealed construction with an internal o-ring and an epoxy base.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Switch Function
On-None-Mom
Rating - Maximum Current
50 mA
Electrical Life Cycles
40000
Ingress Protection
IP 57
Illumination
Not applicable
Terminals Plating
Gold
Terminals Complementary Information
Right Angle
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold
Activation Orientation
Side actuated
Washing Process - Compatibility
Yes
Actuator
Round, Plunger
Terminals Type
Surface mount
  • Ultraminiature design saves space
  • Thru-hole and surface mount models available
  • Sealed construction—internal o-ring and epoxy base
  • RoHS compliant
  • Process compatible, withstands most soldering and washing processes

GP12MSV1BE Applications

Highlights Section

  • Telecommunications and network equipment
  • Computers and peripheral products
  • Instrumentation
  • Medical Applications

GP12MSV1BE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
GP12MSV1BESWITCH GP12MSV1BE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.