background-waves

8715-BX

Product Status| Obsoletei

8715-BX

MOM SW P/P N.C 2 POS 10A/24VDC | Series: Heavy Duty Push-Button Switches
info
  • Moisture-resistant
  • normally on, momentary, spring-to-return switch
  • Traditionally used in stoplight applications, this switch is suitable for minimum of 300,000 cycles and can operate -40*F to 185*F.
  • Silver contacts rated for 10A at 12V DC-24V DC.
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Closed
Positions
2
Actuator
Knob
Input Terminals
Two Male Blade 0.384mm Apart
Housing
Plastic
Contacts
Silver
Mounting Method
1/2-20 Diameter 1-5/32 ( 29.37 mm) long

8715-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
8715-BXMOM SW P/P N.C 2 POS 10A/24VDCRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.