background-waves

90030-01

Product Status| Obsoletei

90030-01

SW P-P MOM NO 2POS CAP | Series: Heavy Duty Push-Button Switches
info
For applications to 36V DC.
Off - On, Normally Off. On with button depressed, spring return to Off.
Silver contacts.
Chrome plated button and facenut. 35A at 12V, 20A at 24V DC. Same as 90030, except with brown oil-resistant cap 83280-05.
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
36
Circuitry
SPST
Normal Position
Normally Open
Input Terminals
2 Screw
Housing
Zinc Diecast
Contacts
Silver

90030-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90030-01SW P-P MOM NO 2POS CAP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.