background-waves

90036-02-BX

Product Status| Obsoletei

90036-02-BX

MOM HVY DTY ST SW N.O 2POS BLD TERM | Series: Heavy Duty Push-Button Switches
info

This product is not recommended for new designs

Littelfuse Heavy Duty Normally Open Push Button Switches are push to operate and will spring return to 'Off' position. They have a cylindrical diecast body with 5/8""-32 mounting stem. These normally open switches are impact resistant, designed to prevent accidental actuation, include two screw terminals, and have an O-Ring seal in the mounting stem.

"
PropertyValue
Current Rating (Continuous) in Amps
35
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Knob
Color & Finish
Chrome-Plated Brass
Input Terminals
Male SAE J858 Type 1B
Housing
Zinc Diecast
Contacts
Silver

90036-02-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90036-02-BXMOM HVY DTY ST SW N.O 2POS BLD TERM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.