background-waves

9216-03

Product Status| Activei

9216-03

SW MOM NO | Series: Heavy Duty Push-Button Switches
info

Littelfuse Heavy Duty Normally Open Push Button Switches are push to operate and will spring return to 'Off' position. They have a cylindrical diecast body with 5/8"-32 mounting stem. These normally open switches are impact resistant, designed to prevent accidental actuation, include two screw terminals, and have an O-Ring seal in the mounting stem.

PropertyValue
Current Rating (Continuous) in Amps
35
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Button
Input Terminals
Two Screw 11.17mm Apart
Housing
Gold Dip
Ingress Protection
O-Ring in Stem
Contacts
Silver

9216-03 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
9216-03SW MOM NO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.