background-waves

9231-BX

Product Status| Obsoletei

9231-BX

MOM SW P/P N.O HVY DTY ST 20A/24VDC | Series: Heavy Duty Push-Button Switches
info

This product is not recommended for new designs

Littelfuse Heavy Duty Normally Open Push Button Switches are push to operate and will spring return to 'Off' position. They have a cylindrical diecast body with 5/8""-32 mounting stem. These normally open switches are impact resistant, designed to prevent accidental actuation, include two screw terminals, and have an O-Ring seal in the mounting stem.

"
PropertyValue
Current Rating (Continuous) in Amps
35
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Knob
Color & Finish
Chrome-Plated Brass
Input Terminals
2 Screw
Housing
Zinc Diecast
Contacts
Silver

9231-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
9231-BXMOM SW P/P N.O HVY DTY ST 20A/24VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.