background-waves

9276-09

Product Status| Activei

9276-09

SW MOM 2CIR | Series: Heavy Duty Push-Button Switches
info
On-Off. Two circuits are simultaneously energized. Normally Off is On with plunger depressed, spring return to Off. 35A at 12V, 20A at 24V, 10A at 36V DC. Silver contacts, three screw terminals. Mounting stem 5/8" - 32 thread, 21/32" (16.7mm) long. Black plastic button and screw-on rubber cap 83280-03.
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
36
Circuitry
SPST
Normal Position
Normally Open
Color & Finish
Plated Steel
Input Terminals
2 Screw
Housing
Steel
Contacts
Silver

9276-09 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
9276-09SW MOM 2CIR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.