background-waves

M-608-BX

Product Status| Activei

M-608-BX

MOM P/P SW N.O 2POS HN19 | Series: Heavy Duty Push-Button Switches
info

Littelfuse Heavy Duty Normally Open Push Button Switches are push to operate and will spring return to 'Off' position. They have a cylindrical diecast body with 5/8"-32 mounting stem. These normally open switches are impact resistant, designed to prevent accidental actuation, include two screw terminals, and have an O-Ring seal in the mounting stem.

PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Plunger
Color & Finish
Rubber; "PUSH" Imprint
Input Terminals
Two Wire Lead (0.375)
Housing
Brass
Contacts
Stainless Steel

M-608-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-608-BXMOM P/P SW N.O 2POS HN19RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.