background-waves

K12CF1.520N.3

Product Status| Activei

K12CF1.520N.3

K12CF 1.5 20N .3 | Series: K12
info

With a wide choice of LED colors, travels and actuator forces available, the K12 high performance keyswitch is perfect for offroad vehicles, joysticks, armrests, material handling remote controls, industrial/medical electronics. The K12 is designed for low-level switching and is made to last. It can be sealed for environmental protection, and is available in double stroke or detect versions as well.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Operating Force
Min 17.5 N / Max 32.5 N
Electrical Height
Min 10.9 mm / Max 11.2 mm
Mechanical Life Cycles
50000
Ingress Protection
IP 67
Illumination
Not applicable
Terminals Plating
Lead free tin
Contact Plating
Gold
Height
11.65
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Electrical Rating - Activated - Voltage DC
Min 2 Volt / Max 30 Volt
Terminals Type
Thru Hole
Rating - Minimum Current
10 mA
  • Excellent tactile feel
  • Wide choice of LED colors, travels and actuator forces
  • High reliability / long life
  • Sealed version available
  • Designed for low-level switching
  • Double stroke version available
  • Detect version available

K12CF1.520N.3 Applications

Highlights Section

  • Off-road transportation
  • Joysticks and Armrests
  • Remote controls
  • Medical electronics
  • Electro-surgical instruments
  • Industrial electronics

K12CF1.520N.3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y16K18A00FPK12CF 1.5 20N .3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.