background-waves

K12PGY17N

Product Status| Activei

K12PGY17N

K12P GY 1 7N | Series: K12
info

K12 D high performance detect switch is perfect for off-road vehicles, joysticks, industrial electronics, and medical equipment. K12 D is designed for low-level switching and is made to last. It is compliant with the permanent actuation.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Operating Force
Min 7 N / Max 9 N
Electrical Height
Min 10.3 mm / Max 10.6 mm
Mechanical Life Cycles
50000
Ingress Protection
IP 40
Illumination
Not applicable
Terminals Plating
Lead free tin
Contact Plating
Gold
Height
11
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Terminals Type
Thru Hole
Rating - Maximum Current
10 mA
Electrical Rating - Activated - Voltage DC
Min 2 Volt / Max 30 Volt
  • Overtravel up to 1.4 mm
  • Permanent actuation possible
  • Designed for low-level switching

K12PGY17N Applications

Highlights Section

  • Off-road transportation
  • Industrial electronics
  • Joysticks
  • Medical equipment

K12PGY17N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y16T61700FPK12P GY 1 7N

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.