background-waves

K12PLGN1.55NLV306PAL

Product Status| Activei

K12PLGN1.55NLV306PAL

K12PL GN 1.5 5N LV306 PAL | Series: K12
info

With a wide choice of LED colors, travels and actuator forces available, the K12 high performance keyswitch is perfect for offroad vehicles, joysticks, armrests, material handling remote controls, industrial/medical electronics. The K12 is designed for low-level switching and is made to last. It can be sealed for environmental protection, and is available in double stroke or detect versions as well.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Operating Force
Min 5 N / Max 7 N
Electrical Height
Min 10.3 mm / Max 10.6 mm
Mechanical Life Cycles
1000000
Ingress Protection
IP 40
Illumination
Yes
Light - Typical Forward Voltage
2.1
Terminals Plating
Lead free tin
Contact Plating
Gold
Height
11
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Electrical Rating - Activated - Voltage DC
Min 2 Volt / Max 30 Volt
Terminals Type
Thru Hole
Light - Color
Green
Rating - Minimum Current
10 mA
  • Excellent tactile feel
  • Wide choice of LED colors, travels and actuator forces
  • High reliability / long life
  • Sealed version available
  • Designed for low-level switching
  • Double stroke version available
  • Detect version available

K12PLGN1.55NLV306PAL Applications

Highlights Section

  • Off-road transportation
  • Joysticks and Armrests
  • Remote controls
  • Medical electronics
  • Electro-surgical instruments
  • Industrial electronics

K12PLGN1.55NLV306PAL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y16WB4501FPK12PL GN 1.5 5N LV306 PAL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.