background-waves

K12PNT1.35N.5

Product Status| Activei

K12PNT1.35N.5

K12P NT 1.3 5N .5 | Series: K12
info

K12 D high performance detect switch is perfect for off-road vehicles, joysticks, industrial electronics, and medical equipment. K12 D is designed for low-level switching and is made to last. It is compliant with the permanent actuation.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Operating Force
Min 5 N / Max 7 N
Electrical Height
Min 9.9 mm / Max 10.2 mm
Mechanical Life Cycles
1000000
Ingress Protection
IP 40
Illumination
Not applicable
Terminals Plating
Lead free tin
Contact Plating
Gold
Height
11
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Electrical Rating - Activated - Voltage DC
Min 2 Volt / Max 30 Volt
Terminals Type
Thru Hole
Rating - Minimum Current
10 mA
  • Overtravel up to 1.4 mm
  • Permanent actuation possible
  • Designed for low-level switching
  • Test

K12PNT1.35N.5 Applications

Highlights Section

  • Off-road transportation
  • Industrial electronics
  • Joysticks
  • Medical equipment

K12PNT1.35N.5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y16T17500FPK12P NT 1.3 5N .5

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.