background-waves

K12PPP1.520N.3V2

Product Status| Activei

K12PPP1.520N.3V2

K12P PP 1.5 20N .3 V2 | Series: K12
info

K12 D high performance detect switch is perfect for off-road vehicles, joysticks, industrial electronics, and medical equipment. K12 D is designed for low-level switching and is made to last. It is compliant with the permanent actuation.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Operating Force
Min 15 N / Max 25 N
Electrical Height
Min 9.95 mm / Max 10.45 mm
Mechanical Life Cycles
200
Ingress Protection
IP 40
Illumination
Not applicable
Terminals Plating
Lead free tin
Contact Plating
Gold
Height
11
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Terminals Type
Thru Hole
Rating - Maximum Current
10 mA
Electrical Rating - Activated - Voltage DC
Min 2 Volt / Max 30 Volt
  • Overtravel up to 1.4 mm
  • Permanent actuation possible
  • Designed for low-level switching

K12PPP1.520N.3V2 Applications

Highlights Section

  • Off-road transportation
  • Industrial electronics
  • Joysticks
  • Medical equipment

K12PPP1.520N.3V2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y16T98A00FPK12P PP 1.5 20N .3 V2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.