background-waves

K12SDD1.54/8NOO

Product Status| Activei

K12SDD1.54/8NOO

K12SD D 1.5 4/8N OO LFTX | Series: K12S
info

The K12S High Performance SMT is an illuminated keyswitch that provides an excellent tactile feel for the user. It can be IP40 or IP67 sealed, making it ready for use in any off-road, motorcycles, automotive, industrial or medical appliances– and it complies with all RoHS requirements.The K12S is known for its reliability, is available in DPST or detect versions, and is compatible with an SMT lead-free soldering process.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
10 mA
Electrical Height
Min 8 mm / Nominal 8.2 mm / Max 8.4 mm
Ingress Protection
IP 44
Illumination
Not applicable
Terminals Plating
Lead free tin
Contact Plating
Gold
Height
9.1
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Electrical Rating - Activated - Voltage DC
Min 2 Volt / Max 30 Volt
Terminals Type
Surface mount
Operating Force
Min 2 N / Nominal 3.5 N / Max 5 N
  • Harsh environment applications - IP67
  • Compatible with SMT lead free soldering process
  • Illuminated
  • Excellent tactile fee
  • High reliability / long life
  • SPST, DPST, Double Stroke and Detect versions available
  • RoHS compliant

K12SDD1.54/8NOO Applications

Highlights Section

  • Motorcycles
  • Off-road transportation
  • Joysticks and Armrests
  • Remote controls
  • Automotive
  • Industrial
  • Medical

K12SDD1.54/8NOO Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y54D20341481XFPK12SD D 1.5 4/8N OO LFTX

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.