background-waves

KM0009

Product Status| Activei

KM0009

SWITCH KM0009 | Series: KM
info

Innovative alarm system, detector switch and computing equipment developers turn to KM series of subminiature pushbutton switches when they need a switch that is reliable, long-lasting and RoHS compliant. Built with a reliable contact design, the KM series is available with pretravel and overtravel options.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Switch Function
On-None-Mom
Rating - Maximum Current
250 mA
Electrical Life Cycles
10000
Seal
No
Illumination
Not applicable
Terminals Plating
Gold
Terminals Complementary Information
Right Angle, PC thru-hole
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold
Washing Process - Compatibility
Not Compatible
Actuator
0.398 inch high, 0.122 inch dia. KM12
Terminals Type
Thru Hole
  • Reliable contact design
  • Available with pretravel and overtravel
  • RoHS compliant

KM0009 Applications

Highlights Section

  • Alarm systems
  • Computers
  • Detector switch application

KM0009 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
KM0009SWITCH KM0009

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.