background-waves

KM1202A08QE

Product Status| Activei

KM1202A08QE

SWITCH KM1202A08QE | Series: KM
info

Innovative alarm system, detector switch and computing equipment developers turn to KM series of subminiature pushbutton switches when they need a switch that is reliable, long-lasting and RoHS compliant. Built with a reliable contact design, the KM series is available with pretravel and overtravel options.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Switch Function
On-None-Mom
Rating - Maximum Current
250 mA
Electrical Life Cycles
10000
Seal
Epoxy
Illumination
Not applicable
Terminals Plating
Silver
Terminals Complementary Information
Right Angle, PC thru-hole
Electrical Rating - Activated - Voltage DC
Max 125 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Contact Plating
Silver
Washing Process - Compatibility
Not Compatible
Actuator
0.398 inch high, 0.122 inch dia. KM12
Terminals Type
Thru Hole
  • Reliable contact design
  • Available with pretravel and overtravel
  • RoHS compliant

KM1202A08QE Applications

Highlights Section

  • Alarm systems
  • Computers
  • Detector switch application

KM1202A08QE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
KM1202A08QESWITCH KM1202A08QE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.