background-waves

KS11R21CQD

Product Status| Activei

KS11R21CQD

SWITCH KS11R21CQD | Series: KS
info

Available in a variety of cap colors and either an SPST or SPDT configuration, the KS series single pole keyswitch is found in products throughout the instrumentation and telecommunications industries. KS series keyswitches are built to meet all high performance expectations while still retaining a consistent tactile feel for the end-user over a long period of time.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Switch Function
On-On-Mom
Rating - Maximum Current
25 mA
Electrical Life Cycles
100000
Seal
No
Illumination
Not applicable
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 50 Volt
Electrical Rating - Activated - Voltage AC
Max 50 Volt
Contact Plating
Silver
Activation Orientation
Top actuated
Color & Finish
Cap - White
Washing Process - Compatibility
Not Compatible
Actuator
Square Button CAP- White
Terminals Type
Thru Hole
  • Positive tactile feel
  • SPST and SPDT configurations
  • RoHS compliant
  • Variety of cap colors

KS11R21CQD Applications

Highlights Section

  • Telecommunications
  • Industrial
  • Instrumentation

KS11R21CQD Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
KS11R21CQDSWITCH KS11R21CQD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.