background-waves

90002-01

Product Status| Activei

90002-01

SW MOM NC | Series: Light Duty Push-Button Switches
info

Littelfuse Light Duty Momentary Push Button Switches are weather and dust resistant. These push button switches have a gasket-sealed case and an O-Ring in stem for resistance to harsh environments. Products utilize silver contacts for corrosion resistance in applications up to 36V DC.

PropertyValue
Circuitry
SPST
Normal Position
Normally Closed
Actuator
Button
Color & Finish
Steel
Input Terminals
2 Screw
Housing
Plated Steel
Ingress Protection
Gasket Sealed Case

90002-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90002-01SW MOM NC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.