background-waves

90043

Product Status| Activei

90043

SW P-P MOM 2POS CAP | Series: Light Duty Push-Button Switches
info
10A at 12V DC. Two blade terminals accept 2-pole Delphi (Packard) connector 2977647 or equivalent.
Mounting stem: 5/8"-32 thread, .625" (15.9mm) long.
Gasket seal in the case.
Steel plunger protrudes through the cap.
Black rubber cap snaps into a special groove on the nut, which is deep-threaded and gives a positive seal.
PropertyValue
Circuitry
SPST
Normal Position
Normally Closed
Actuator
Button
Color & Finish
Rubber
Input Terminals
2 Blade
Housing
Plated Steel
Ingress Protection
Gasket Sealed Case

90043 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90043SW P-P MOM 2POS CAP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.