background-waves

91042

Product Status| Activei

91042

SW MOM NC | Series: Light Duty Push-Button Switches
info

Littelfuse Light Duty Momentary Push Button Switches are weather and dust resistant. These push button switches have a gasket-sealed case and an O-Ring in stem for resistance to harsh environments. Products utilize silver contacts for corrosion resistance in applications up to 36V DC.

PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Input Terminals
Blade terminals for Packard 2977647 connector
Housing
Plated Steel
Contacts
Silver

91042 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
91042SW MOM NCRoHS9/13/2017Pb-Free9/13/2017Pdf IconREACH181_Declaration_91042Does Not ContainYes9/13/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.