background-waves

91042-05

Product Status| Obsoletei

91042-05

SW MOM NC | Series: Light Duty Push-Button Switches
info

Littelfuse Light Duty Momentary Push Button Switches are weather and dust resistant. These push button switches have a gasket-sealed case and an O-Ring in stem for resistance to harsh environments. Products utilize silver contacts for corrosion resistance in applications up to 36V DC.

PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Input Terminals
2 Screw
Housing
Plated Steel
Contacts
Silver

91042-05 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
91042-05SW MOM NC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.