background-waves

9115

SW MOM NC | Series: Light Duty Push-Button Switches
info

Littelfuse Light Duty Momentary Push Button Switches are weather and dust resistant. These push button switches have a gasket-sealed case and an O-Ring in stem for resistance to harsh environments. Products utilize silver contacts for corrosion resistance in applications up to 36V DC.

PropertyValue
Circuitry
SPST
Normal Position
Normally Closed
Positions
2
Actuator
Knob
Color & Finish
Chrome-Plated Brass
Input Terminals
Two # 8-32 5410 Screws
Housing
Plated Steel
Mounting Method
5/8-32 7/8 long (22.2mm)

9115 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
9115SW MOM NC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.