background-waves

92116

Product Status| Activei

92116

SW MOM NO HENCOL 11 | Series: Light Duty Push-Button Switches
info
On with plunger depressed, spring return to Off. 20A at 12V DC, 10A at 24V DC. Silver contacts. Rubber cap/seal snaps into grooves in the plunger and mounting stem to protect the operating shaft from moisture and dirt. Two blade terminals mate with two-pole Delphi (Packard) connector 2977647 or equivalent. 5/8" –32 (15.9mm) diameter mounting stem, 11/16" (17.5mm) long. Gasket-sealed terminal insulator. 3/8" (9.5mm) long plunger, protrudes through the cap.
PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
12
Circuitry
SPST
Input Terminals
Blade
Housing
Plated Steel
Contacts
Copper

92116 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
92116SW MOM NO HENCOL 11RoHS9/24/2020Pb-Free9/24/2020Pdf IconCoC_RoHS10_92116Pdf IconREACH209_Declaration_92116Does Not ContainYes9/24/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.