background-waves

92116-BX

Product Status| Obsoletei

92116-BX

MOM SW NEUTRAL SAFETY N.O 2BLD TERM | Series: Light Duty Push-Button Switches
info

This product is not recommended for new designs

Littelfuse Light Duty Momentary Push Button Switches are weather and dust resistant. These push button switches have a gasket-sealed case and an O-Ring in stem for resistance to harsh environments. Products utilize silver contacts for corrosion resistance in applications up to 36V DC.

"
PropertyValue
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Button
Color & Finish
Black Elastomer
Input Terminals
2 Blade
Housing
Plated Steel
Contacts
Silver

92116-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
92116-BXMOM SW NEUTRAL SAFETY N.O 2BLD TERM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.