background-waves

M-490

Product Status| Activei

M-490

SW P-P MOM NO SCW | Series: Marine Push-Button Switches
info
35A at 12V, 20A at 24V, 10A at 36V DC. Normally Off, push to On.
Two brass screw terminals.
Mounting stem; brass 5/8" -32 thread, 1 3/8: (34.9mm) long, fits panels up to 1" (25.4mm) thick.
Silver contacts.
PropertyValue
Current Rating (Continuous) in Amps
35
Maximum DC Voltage (V)
24
Circuitry
SPST
Normal Position
Normally Open
Input Terminals
2 Brass Screws
Housing
Brass
Contacts
Silver

M-490 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-490SW P-P MOM NO SCW

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.