background-waves

M-608

Product Status| Activei

M-608

SWITCH MOM HN19 | Series: Marine Push-Button Switches
info
  • PVC-coatedbody sealed against moisture and dirt, with black rubber snap-on cap (407-03)
  • Fits panels up to 1/2"
  • Corrosion-resistant brass case
  • For applications up to 36V DC
  • On with button depressed, spring return to Off
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Plunger
Color & Finish
Black Rubber
Input Terminals
Two Wire Lead (0.38)
Housing
Brass
Ingress Protection
Hencol Seal
Contacts
Stainless Steel

M-608 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-608SWITCH MOM HN19RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.