background-waves

M-914-01

Product Status| Activei

M-914-01

SW MOM NC HENCOL 13 | Series: Marine Push-Button Switches
info
10A at 12V DC.
For 6-36V DC applications. Two brass screw terminals.
Brass mounting stem 3/8"-32 thread, 1" (25.4mm) long.
Fits panels up to 3/4" (19.1mm) thick.
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SPST
Normal Position
Normally Closed
Input Terminals
2 Brass Screws
Housing
Brass
Contacts
Silver
Mounting Method
Fits panels to 3/4 (19.1) thick

M-914-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-914-01SW MOM NC HENCOL 13

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.