background-waves

NE182AEEP

Product Status| Activei

NE182AEEP

NE18 2A EE P 6AMP | Series: NE-18
info

The NE-18 series of mains/power switches were designed with consumer electronics and audio equipment in mind. Developers choose reliable NE-18 switches for their innovative product designs because of the wide variety of buttons and contact configurations available and the ability to select either a chassis or panel mount.

PropertyValue
Circuitry
DPST
Activation Type
Push-Push
Switch Function
On-Off-On
Rating - Maximum Current
8 A
Illumination
Not applicable
Terminals Plating
Silver
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Contact Plating
Silver
Actuator
Square 3.3mm
Terminals Complementary Information
PC Pins
Terminals Type
Thru Hole
  • Chassis or panel mount
  • Various buttons
  • Various contact configurations
  • RoHS compliant

NE182AEEP Applications

Highlights Section

  • Mains/power switching
  • Consumer electronics
  • Audio equipment
  • Digital products

NE182AEEP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
104-0101-016NE18 2A EE P 6AMP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.