background-waves

NP8S4H2W3QE

Product Status| Activei

NP8S4H2W3QE

SWITCH NP8S4H2W3QE SS-FORM | Series: NP
info

The NP series of sealed industrial pushbutton switches are perfect for use in transportation and industrial applications, because of their long life cycles and resistance to harsh environments. NP switches are available in a variety of housing styles, are IP68 sealed and RoHS compliant, are capable of up to a 5A resistive load – and come with wirelead options available.

PropertyValue
Circuitry
SPDT NO / NC
Switch Function
On-Off-On
Rating - Maximum Current
5A
Operating Force
Min 6.5 N / Nominal 8 N / Max 9.5 N
Seal
Epoxy
Ingress Protection
IP 68
Activation Type
Momentary action
Terminals Plating
Silver
Mechanical Life Cycles
1000000
  • IP68 sealed
  • Multiple housing styles
  • Capable of up to 5A resistive load
  • Wirelead options available
  • RoHS compliant
  • 1,000,000 life cycle

NP8S4H2W3QE Applications

Highlights Section

  • Harsh environments
  • Off-Road
  • Industrial
  • Transportation
  • Military

NP8S4H2W3QE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NP0004SWITCH NP8S4H2W3QE SS-FORM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.