background-waves

PHB4UEETS1A

Product Status| Activei

PHB4UEETS1A

SWITCH PHB4UEETS1A | Series: PHB
info

The PHB series of short stroke pushbutton switches feature a low-cost, reliable contact design with momentary or latching action and options for 2 or 4 pole configurations. The long-lasting PHB series can be found in computers and peripherals, as well as in instrumentation and measurement equipment, enabling non power, on-off switch applications.

PropertyValue
Circuitry
DPST
Activation Type
Push-Push
Rating - Maximum Current
1 A
Operating Force
Nominal 2.26 N
Electrical Life Cycles
10000
Illumination
Not applicable
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 15 Volt
Contact Plating
Silver
Activation Orientation
Side actuated
Terminals Type
Thru Hole
  • Momentary or latching action
  • 2 & 4 pole configurations
  • Sealed contacts
  • RoHS compliant
  • Low cost, reliable contact design
  • Optional buttons

PHB4UEETS1A Applications

Highlights Section

  • Computers and peripherals
  • Instrumentation and measurement equipment
  • Non-power, on-off switch applications

PHB4UEETS1A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PHB4UEETS1ASWITCH PHB4UEETS1A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.