background-waves

PN21LHNA03QE

Product Status| Activei

PN21LHNA03QE

SWITCH PN21LHNA03QE | Series: PN
info

The PN series alternate and momentary action pushbutton switches are used in computing, instrumentation, and measurement equipment for non-power, on-off switching. With a low-cost, reliable contact design, the high-performance PN switches are available in either momentary or locking action options – and with different actuation forces, giving end-users a customized feel.

PropertyValue
Circuitry
DPDT
Activation Type
Momentary action
Rating - Maximum Current
200 mA
Operating Force
Nominal 2.5 N
Electrical Life Cycles
10000
Seal
Epoxy potted base
Illumination
Not applicable
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 28 Volt
Contact Plating
Silver
Activation Orientation
Side actuated
Terminals Type
Thru Hole
  • Momentary or locking action
  • Single and double pole options
  • RoHS compliant
  • Different actuation forces for customized feel
  • Low cost, reliable contact design

PN21LHNA03QE Applications

Highlights Section

  • Computers and peripherals
  • Instrumentation and measurement equipment
  • Non-power, on-off switch applications

PN21LHNA03QE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PN21LHNA03QESWITCH PN21LHNA03QE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.