background-waves

PNP8N0D2C03QE

Product Status| Activei

PNP8N0D2C03QE

SWITCH PNP8N0D2C03QE | Series: PNP
info

The PNP series sealed pushbutton switch is engineered to meet the needs of applications for harsh environments – such as industrial, off-road, heavy equipment and lift products – where the switches are used repeatedly and are exposed to dust, water or other typically damaging elements. PNP switches are IP68 sealed and RoHS compliant, feature a long lifecycle (1,000,000 uses) and are available in a variety of housing styles with up to a 5A resistive load.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Switch Function
On-Off-On
Rating - Maximum Current
5 A
Operating Force
Nominal 8 N
Electrical Life Cycles
1000000
Seal
Epoxy
Ingress Protection
IP 68
Terminals Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 32 Volt
Contact Plating
Silver
Actuator
without
Activation Orientation
Top actuated
Terminals Type
Solder Lugs
  • Snap-Action provides positive tactile feedback
  • IP68 sealed to endure harsh environments
  • Up to 5A resistive load
  • RoHS compliant
  • 1,000,000 life cycle
  • Multiple housing styles
  • Various termination types and wirelead options are also available

PNP8N0D2C03QE Applications

Highlights Section

  • Control Grips
  • Off-Road Panels
  • Heavy Equipment
  • Industrial Instruments
  • Lifts
  • Conveyor Controls

PNP8N0D2C03QE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PNP8N0D2C03QESWITCH PNP8N0D2C03QE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.