background-waves

PVA2EEH11.7NV2

Product Status| Activei

PVA2EEH11.7NV2

PVA2 EE H1 1.7N V2 | Series: PVA
info

PVA Short Stroke keyswitches have a compact design, making them the perfect switch for control panels, industrial use and automotive applications such as air conditioning or lighting. Adapted for medium power applications, the PVA is designed with a short stroke to latch and comes in a wide variety of actuator heights to make sure it can fit the specific needs of your product.

PropertyValue
Circuitry
DPDT NO / NC
Activation Type
Push-Push
Rating - Minimum Current
1 mA
Operating Force
Min 1.28 N / Nominal 1.7 N / Max 2.13 N
Electrical Height
Min 16.39 mm / Nominal 16.74 mm / Max 17.09 mm
Seal
No
Terminals Plating
Lead free silver
Terminals Complementary Information
THT
Electrical Rating - Activated - Voltage DC
Min 2 Volt / Max 32 Volt
Contact Plating
Silver
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Terminals Type
Thru Hole
  • Compact design
  • Short stroke to latch
  • RoHS compliant and compatible
  • Adapted for medium power applications
  • Wide variety of actuator heights

PVA2EEH11.7NV2 Applications

Highlights Section

  • Automotive (air conditioning, lighting)
  • Industrial
  • Control panel

PVA2EEH11.7NV2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y17P21121FPPVA2 EE H1 1.7N V2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.