background-waves

TP11SH8ABE

Product Status| Activei

TP11SH8ABE

SWITCH TP11SH8ABE | Series: TP
info

TP series of tiny pushbutton switches are used most often in telecommunications, networking and instrumentation applications. The TP switches are well-known for their subminiature size and ability to switch at 1 AMP. Snap-in front panel mounting is available, as are vertical and right angle terminations – and their epoxy terminal seal is compatible with bottom wash cleaning.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Switch Function
Off-None-Mom
Rating - Maximum Current
0.02A
Electrical Life Cycles
60000
Seal
Epoxy
Illumination
Not applicable
Terminals Plating
Gold
Terminals Complementary Information
Right angle, PC Thru-hole
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold
Actuator
0.155inch high Round plunger
Activation Orientation
Side actuated
Terminals Type
Thru Hole
  • Sealed against solder & cleaning processes
  • Through-hole and surface mount models
  • Tape & reel packaging available
  • RoHS compliant models available
  • Snap-fitting actuator accepts standard caps

TP11SH8ABE Applications

Highlights Section

  • Telecommunications and networking equipment
  • Computers and peripherals
  • Instrumentation and controls

TP11SH8ABE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TP11SH8ABESWITCH TP11SH8ABE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.