background-waves

71092

Product Status| Activei

71092

SW H/L | Series: Headlamp Push Pull Switches
info
Push-pull Rotary Switch
4.5 0hm, With Internal 15A Breaker. Headlamp/Parking Lights/Tail Lights function the same as in the 3-position switches, but with the addtion of a rotary dimmer function for panel/dome lights. Same as 71092-02, but without knob and shaft.
PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
12
Positions
3: Off/Dome - Park/Tail/Panel Dim/Dome - Head/Tail/Panel-Dim/Dome
Input Terminals
8 Blade
Housing
Plated Steel Phenolic Insulator

71092 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
71092SW H/L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.