background-waves

7124

Product Status| Obsoletei

7124

SW H/L 3POS | Series: Headlamp Push Pull Switches
info

This product is not recommended for new designs

Three knob pull positions: In – Mid – Out.
In = Headlamps Off; Mid = Parking Lights and Tail Lights On; Out = Headlights and Tail Lights On Four screw terminals, plated steel case, mounting stem with 7/16""-28 thread. 15A per circuit at 12V DC."
PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
12
Positions
3: Off - Park/Tail - Head/Tail
Actuator
Knob
Color & Finish
Black Plastic; "LIGHTS" Imprint
Input Terminals
4 Screw
Housing
Plated Steel
Contacts
Bronze

7124 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
7124SW H/L 3POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.