background-waves

7127

SW H/L 3POS | Series: Headlamp Push Pull Switches
info
Three knob pull positions: In – Mid – Out.
In = Headlamps Off; Mid = Parking Lights and Tail Lights On; Out = Headlights and Tail Lights On With 20A at 12V glass fuse, black knob imprinted ‘Lights’. Four screw terminals, plated steel case, mounting stem with 7/16"-28 thread.
PropertyValue
Current Rating (Continuous) in Amps
20
Positions
3: Off - Park/Tail - Head/Tail
Actuator
Knob
Color & Finish
Ivory Plastic; "LIGHTS" Imprint
Input Terminals
4 Screw
Housing
Plated Steel
Contacts
Bronze

7127 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
7127SW H/L 3POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.